Knowledge Search
Download document () of 20
We make what matters work*

119167
Model code: BPZ-SS-1/270

Eaton xEnergy Basic LV systems Low voltage switchgear. Corner protection for base, HxD = 100 x 270 mm, (2pieces)

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119167
Model Code
BPZ-SS-1/270
EAN
4015081173044
Product Length/Depth
266 mm
Product Height
110 mm
Product Width
28 mm
Product Weight
1.65 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Base front/back
Application
Plinth
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Material
Sheet steel
Steel
Load capacity - max
250 kg
Housing material
Sheet steel
Suitable for enclosure building length/depth
270 mm
Suitable for enclosure building width
28 mm
Suitable for length/depth
270 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.