Download document () of 20

120723
Model code: BPZ-ASMF-600

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for mounting on base frame, W = 600 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120723
Model Code
BPZ-ASMF-600
EAN
4015081185535
Product Length/Depth
185 mm
Product Height
35 mm
Product Width
600 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Connector / partition piece
Color
Gray

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Mounting position
Horizontal
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification