Download document () of 20

12273587101

Eaton Crouse-Hinds series CEAG eLLM 92 linear LED light fixture, 5700K, 800 emergency lm, 1 x M25 plastic cable gland, Polycarbonate cover, 2700 lm, 79 lm/W, Glass-fibre reinforced polyester, Battery, 1 x 3 terminals, 120-254 Vac, 34W

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG eLLM 92 linear LED light fixture
Catalog Number
12273587101
EAN
4251510709273
Product Length/Depth
900 mm
Product Height
130 mm
Product Width
188 mm
Product Weight
10.3 kg

Product specifications

Area classification
Hazardous/Classified Locations
Lumens
2700
Wattage
34W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 1
Zone 22
Zone 2
Zone 21
Ingress protection (IP) ratings
IP67
IP66
Color temperature
5700 K
Emergency mode lumens
800
Entry size
1 x M25 plastic cable gland
Finish
RAL 7035 light grey
Lens material
Polycarbonate
Material
Glass-fibre reinforced polyester
Power factor
>0.95
Frequency rating
50-60 Hz
Lumens per watt
79
Special features
Self-contained battery, 1 x 3 terminals
Type
eLLM 92 LED 400A NE
Voltage rating
120-254 Vac
Lamp type
LED

Export product specification