Download document () of 20
We make what matters work*

12288111103

Eaton Crouse-Hinds series CEAG RLF linear LED, 0.14A, 6000K color temp, 500 emerg lm, 1xM25 plastic gland, 1xM25 screw plug, RAL 9010 white finish, Glass cover, 3000 lm, Painted sheet steel, 1.5 hour battery, 110-254Vac, 220-250Vdc, 1x30W

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG RLF linear LED light fixture
Catalog Number
12288111103
EAN
4251510792183
Product Length/Depth
701 mm
Product Height
130 mm
Product Width
302 mm
Product Weight
11.5 kg

Product specifications

Area classification
Hazardous/Classified Locations
Lumens
3000
Wattage
26 W
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 22
Zone 21
Zone 1
Zone 2
Ingress protection (IP) ratings
IP65
Color temperature
6000 K
Emergency mode lumens
500
Entry size
1 x M25 plastic cable gland, 1 x M25 screw plug
Finish
RAL 9010 white
Lens material
Glass
Material
Painted sheet steel
Power factor
>0.95
Amperage Rating
0.14A
Frequency rating
50-60 Hz
Special features
1.5 hour self-contained battery
Type
RLF LED A 600 N
Voltage rating
110-254 Vac, 220-250 Vdc
Lamp type
LED

Export product specification