Download document () of 20

123076
Model code: INX16B3-08W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 3p, 800A, withdrawable, 16B3, 08W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123076
Model Code
INX16B3-08W
EAN
4015081206810
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
24.82 kg
Compliances
RoHS conform

Delivery program

Type
Switch disconnector
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
800 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification