Download document () of 20

12OHFMA90

Oil fuse-link, medium voltage, 90 A, AC 12 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage oil fuse
Catalog Number
12OHFMA90
UPC
051712504324
EAN
5027590432719
Product Length/Depth
254 mm
Product Height
63.5 mm
Product Width
63.5 mm
Product Weight
1900 g
Compliances
BS 2692-1
ESI 12-8
Certifications
IEC Rated
IEC60282-1

Electrical data

Amperage Rating
90 A
Voltage rating
12 kV
Voltage type
AC
Breaking capacity
45 kA
Performance Cat According To IEC 60282-1
Back-up
Class
Class back-up

Product specification

Fuse indicator
with striker
Construction size
63.5 x 254 mm
Standard
British Standard
Standard
British Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.