Download document () of 20

133037
Model code: XMI63/3__/11/08/F+W/E+O-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, IZM63, 3P fixed/withdrawable, EVEN+OPPO, WxD=1100x800mm, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
133037
Model Code
XMI63/3__/11/08/F+W/E+O-SOND-RAL*
Product Length/Depth
650 mm
Product Height
60 mm
Product Width
1100 mm
Product Weight
31.5 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.