Knowledge Search
Download document () of 20
We make what matters work*

136154
Model code: E57SBL18A2EA

Eaton Moeller series E57 Premium+ Short-Series, Proximity switch, 20 - 250 V AC at 50/60 Hz, d=18 mm, 1 N/C, Plug-in connection M12 x 1, 2-wire, Sn= 8 mm, Non-flush mounting, PNP/NPN, Stainless steel

General specifications

Product Name
Eaton Moeller® series E57 Proximity switch
Catalog Number
136154
Model Code
E57SBL18A2EA
EAN
4015081329472
Product Length/Depth
157.48 mm
Product Height
50.8 mm
Product Width
127 mm
Product Weight
0.25 kg
Certifications
CE
UL
CSA File No.: 50513
UL File No.: E166051
IEC/EN 60947-5-2
UL Category Control No.: NRKH, NRKH7
CSA Class No.: 3211-03
CSA-C22.2 No. 14
UL 508
CSA

Product specifications

Type
Inductive sensor
Electric connection type
Connector M12
Enclosure material finishing
Other
Actuation type
Metallic Target
Enclosure material
Metal
Enclosure type
Cylinder, screw-thread
Category (EN 954-1)
B
Explosion safety category for dust
None
Explosion safety category for gas
None
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of contacts (normally closed contacts)
1
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operational current (Ib) in the switched state at 24 V DC
10 A
Rated control supply voltage (Us) at AC, 50 Hz - max
250 V
Voltage type
AC
Mounting method
Non-flush mounting
Material
Stainless steel
Connection type
Plug-in connection M12 x 1
2-wire
Installation type
Not flat
Degree of protection
IP67
NEMA 4X, 6, 13
Interface type
None
LED indicator
Status indication of Switching state: Red LED
Switch function type
Breaker contact
Load current
1 - 250 mA (Ie, at 25 °C)
1 - 200 mA (Ie, 70 °C)
Residual current
0.1 mA (through the load in the blocked state at 230 V AC and 24 V DC)
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Switching frequency
20 Hz
Voltage rating - max
250 V
Product category
E57 Premium+ Short-Series
Switching output type
PNP/NPN
Temperature drift of sn
10 %
Rated control supply voltage (Us) at AC, 50 Hz - min
20 V
Rated control supply voltage (Us) at AC, 60 Hz - max
250 V
Rated control supply voltage (Us) at AC, 60 Hz - min
20 V
Rated switching distance (Sn) - max
8 mm
Repeatability
3 %
Sensor length
40 mm
Supply voltage - max
250 V
Supply voltage - min
20 V
Switching hysteresis of Sn
20 %
Voltage drop (Ud)
2.5 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.