Knowledge Search
Download document () of 20
We make what matters work*

138751
Model code: MPL-4030-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, galvanized, for HxW=400x300mm

General specifications

Product Name
Eaton xEffect CS mounting plate
Catalog Number
138751
Model Code
MPL-4030-CS
EAN
4015081355310
Product Length/Depth
2 mm
Product Height
300 mm
Product Width
300 mm
Product Weight
15 kg
Compliances
RoHS conform

Delivery program

Type
  • Accessory CS
  • Accessory interior fitting

Technical data - mechanical

Surface finishing
Galvanized
Surface protection
Galvanized
Material
Steel
Steel plate

Additional information

Special features
  • Without apertures, electroplated
  • Without fixing material
Used with
Enclosure height = 400 mm
Enclosure width = 300 mm

Export product specification