Download document () of 20

142474
Model code: BPZ-WW

Eaton xEnergy Basic LV systems Low voltage switchgear. Wall fixing bracket

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
142474
Model Code
BPZ-WW
EAN
4015081392056
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
40 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Corner set
Color
Other

Technical data - mechanical

Surface finishing
Galvanized
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification