Download document () of 20

143354
Model code: XSFB13506

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=1350x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143354
Model Code
XSFB13506
EAN
4015081400188
Product Length/Depth
1350 mm
Product Height
240 mm
Product Width
575 mm
Product Weight
22.8 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Mounting plate depth-adjustable
Connectable
Surface finishing
Powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.