Download document () of 20

143900
Model code: EP24RG

EP24RG. MCB mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143900
Model Code
EP24RG
EAN
4015081404346
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
250 mm
Product Weight
1.009 kg
Certifications
CE

Technical data - mechanical

Number of modular spacings per DIN-rail
12
Number of DIN rails
4
Row distance
150 mm

Additional information

Functions
Extension possible
Additional equipment

Export product specification