Knowledge Search
Download document () of 20
We make what matters work*

154

Eaton Crouse-Hinds series rigid/IMC set screw type connector, Rigid/IMC, Straight, Insulated, Malleable iron, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC set screw type connector
Catalog Number
154
UPC
784564111548
Product Length/Depth
2.31 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
0.76 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Set screw
Connector type
Straight
Insulator
Insulated
Material
Malleable iron
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.