Download document () of 20
We make what matters work*

160AFEE

Fuse-link, high speed, 160 A, AC 690 V, BS88, 20 x 36 x 102 mm, aR, BS, low let-through

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
160AFEE
EAN
5027590436892
Product Length/Depth
102 mm
Product Height
20 mm
Product Width
32 mm
Product Weight
99.6 g
Compliances
CE

Electrical data

Amperage Rating
160 A
Voltage rating
690 V
Rated voltage AC
690 V
Watt losses
46 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification