Download document () of 20
We make what matters work*

166223
Model code: XPIX40BCB-H-0604

Eaton xEnergy Main LV systems LV switchgear. Partition, connection-/BB rear area, IZMX40, horizontal, for WxD=600x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166223
Model Code
XPIX40BCB-H-0604
EAN
4015081627509
Product Length/Depth
510 mm
Product Height
40 mm
Product Width
456 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Other
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Other
Suitable for
Internal separation form 3b
Internal separation form 2b
Internal separation form 4a
Internal separation form 3a
Internal separation form 4b
Internal separation form 2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.