Knowledge Search
Download document () of 20
We make what matters work*

167294
Model code: EX-FILT3

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Outlet filter, 3

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167294
Model Code
EX-FILT3
EAN
4015081637973
Product Length/Depth
34 mm
Product Height
202 mm
Product Width
202 mm
Product Weight
0.36 kg
Compliances
RoHS conform

Delivery program

Color
Gray

Technical data - mechanical

Material
Plastic
Degree of protection
IP54

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
55 °C

Additional information

Fitted with:
Filter mat
Filter class
G3

Export product specification