Download document () of 20
Discontinued

167587
Model code: SPCT2-175

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Surge arrester plug-in unit, 175VAC, 20 kA

General specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167587
Model Code
SPCT2-175
EAN
4015081640799
Product Length/Depth
47 mm
Product Height
54 mm
Product Width
17.5 mm
Product Weight
0.043 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
On basic element
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Signalling at the device
Optic
System configuration type
Other
TN
Type
Surge arrester
Application
Open areas Residential buildings Utility buildings
Conductor cross section (flexible, fine-strand) - max
0 mm²
Conductor cross section (flexible, fine-strand) - min
0 mm²
Conductor cross section (solid, solid-strand) - max
0 mm²
Conductor cross section (solid, solid-strand) - min
0 mm²
Continuous voltage at AC - max
175 V
Continuous voltage at DC - max
0 V
Discharge surge current (8/20) - max
40 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at AC
175 V
Nominal voltage at DC
0 V
Number of conductors without earthing
0
PV-voltage - max
0 V
Short-circuit breaking capacity (ISCCR)
0 kA
Voltage protection level
1 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
125 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.