Download document () of 20
We make what matters work*

16FC

Eaton Bussmann series high speed British standard fuse, 16A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
16FC
UPC
051712831734
EAN
5027590437585
Product Length/Depth
82 mm
Product Height
21 mm
Product Width
90 mm
Product Weight
9.5 g
Compliances
RoHS Compliant
CE Marked

Electrical data

Amperage Rating
16 A
Voltage rating
690 V
Rated voltage AC
690 V
Class
Class aR
Pre arc (I2T)
13
Clearing (I2T)
44 at 415 V, 72 at 690 V
Watt losses
6 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification