Download document () of 20

170E2161
Model code: FUSE 100A 500V TP 205 AR

Fuse-link, high speed, 100 A, AC 500 V, 45 x 45 x 141 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E2161
Model Code
FUSE 100A 500V TP 205 AR
UPC
051712209090
EAN
5027590438315
Product Length/Depth
290 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
833 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
100 A
Voltage rating
500 V
Voltage type
AC/DC
Watt losses
22 W
Breaking capacity
220 kA
Class
Class aR

Product specification

Fuse size
Other

Export product specification