Download document () of 20

170E5879

Fuse-link, high speed, 200 A, AC 1400 V, size 1, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5879
EAN
5996516006962
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
70 mm
Product Weight
211 g
Compliances
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
200 A
Voltage rating
1400 V
Watt losses
60 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification