Download document () of 20

170E8211

Fuse-link, high speed, 450 A, AC 1400 V, special DIN 2, aR, DIN, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E8211
UPC
051712486125
EAN
5027590438759
Product Length/Depth
250 mm
Product Height
63 mm
Product Width
120 mm
Product Weight
0.453592 kg
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical data

Amperage Rating
450 A
Voltage rating
1400 V
Watt losses
95 W
Class
Class aR

Product specification

Fuse size
2

Export product specification