Download document () of 20

170E9681

Fuse-link, high speed, 500 A, DC 750 V, size 3, gR, IEC, with indicator, 130 mm centres

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E9681
UPC
051712214704
EAN
5996516007556
Product Length/Depth
131 mm
Product Height
90 mm
Product Width
74 mm
Product Weight
1051 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
500 A
Voltage rating
750 V
Voltage type
DC
Pre arc (I2T)
75500
Watt losses
93 W
Breaking capacity
100 kA
Class
Class gR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.