Download document () of 20

170M1369
Model code: FUSE 160A 690V 000/80 AR UC

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 160 A, Fuse size: 000, Top fuse status indicator, DIN 43653, /80 Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1369
Model Code
FUSE 160A 690V 000/80 AR UC
UPC
051712216708
EAN
5027590440868
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
135.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
160 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
16000 at 660 V
Pre arc (I2T)
2300
Watt losses
32 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
000

Export product specification