Download document () of 20

170M1755
Model code: FUSE 80A 750V DC IEC aR 000FU/70

Eaton Bussmann series Fuse-link, high speed, 80 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1755
Model Code
FUSE 80A 750V DC IEC aR 000FU/70
UPC
051712421607
EAN
5027590441513
Product Length/Depth
101 mm
Product Height
42 mm
Product Width
140 mm
Product Weight
175 g
Compliances
Not Applicable
RoHS Compliant
Certifications
UL Recognized

Electrical data

Amperage Rating
80 A
Voltage rating
750 V
Voltage type
DC
Watt losses
20 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Fuse size
000

Export product specification