Download document () of 20

170M1781
Model code: FUSE 630A 750V DC IEC aR 230FU/70

Eaton Bussmann series Fuse-link, high speed, 630 A, AC 690 V, size 230, 24 x 78 x 98 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1781
Model Code
FUSE 630A 750V DC IEC aR 230FU/70
UPC
051712324229
EAN
5027590441629
Product Length/Depth
265 mm
Product Height
52 mm
Product Width
104 mm
Product Weight
295 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
630 A
Voltage rating
750 V
Voltage type
AC
Watt losses
105 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Fuse size
Other

Export product specification