Download document () of 20
We make what matters work*

170M2002

Fuse-link, high speed, 80 A, DC 750 V, compact size 1, 41 x 59 x 128 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2002
EAN
5027590638869
Product Length/Depth
130 mm
Product Height
59 mm
Product Width
41 mm
Product Weight
2217 g
Compliances
CE
RoHS
Certifications
IEC 60269-4

Electrical data

Amperage Rating
80 A
Voltage rating
750 V
Voltage type
DC
Clearing (I2T)
2250 at 750 Vdc
Pre arc (I2T)
670
Watt losses
37 W
Breaking capacity
85 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification