Download document () of 20
We make what matters work*

170M2012

Fuse-link, high speed, 550 A, DC 750 V, size 3, 75 x 88 x 131 mm, gR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2012
EAN
5027590303576
Product Length/Depth
131 mm
Product Height
88 mm
Product Width
75 mm
Product Weight
2.08 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
550 A
Voltage rating
750 V
Voltage type
DC
Clearing (I2T)
566500 at 750 Vdc
Pre arc (I2T)
136700
Watt losses
126 W
Breaking capacity
110 kA
Class
Class gR

Product specification

Fuse size
3

Export product specification