Download document () of 20
We make what matters work*

170M2016
Model code: FUSE 800A 750VDC A3/A130 PC GR

Eaton Bussmann series high speed traction fuse, Flush End Fuse Link, 750V, 800A, 110 kAIC, Other, Fuse, Class gR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2016
Model Code
FUSE 800A 750VDC A3/A130 PC GR
UPC
051712391382
EAN
5027590303613
Product Length/Depth
131 mm
Product Height
88 mm
Product Width
75 mm
Product Weight
2294 g
Compliances
Not Applicable
Certifications
IEC

Electrical data

Amperage Rating
800 A
Voltage rating
750 V
Voltage type
DC
Clearing (I2T)
1450000 at 750 Vdc
Pre arc (I2T)
349900
Watt losses
178 W
Breaking capacity
110 kA
Class
Class gR

Product specification

Fuse size
3

Export product specification