
Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 32A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M2695
|
Model Code |
FUSE 32A 690V DIN 00 GR
|
UPC |
051712265515
|
EAN |
5027590442817
|
Product Length/Depth |
217 mm
|
Product Height |
65 mm
|
Product Width |
85 mm
|
Product Weight |
218 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
32 A
|
Voltage rating |
690 V (IEC)
|
Voltage type |
AC
|
Clearing (I2T) |
275 at 600 V
|
Pre arc (I2T) |
53
|
Watt losses |
9 W
|
Breaking capacity |
200 kA
|
Class |
Class gR
|
Fuse size |
00
|
Fitted with: |
Type T Indicator for micro
|