Download document () of 20

170M3197

Fuse-link, high speed, 350 A, AC 1250 V, compact size 1, 45 x 58 x 138 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3197
UPC
051712255134
EAN
5027590444996
Product Length/Depth
58 mm
Product Height
138 mm
Product Width
45 mm
Product Weight
295 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
350 A
Voltage rating
1250 V (IEC), 1300 V (UL)
Voltage type
AC
Clearing (I2T)
165000 at 1000 V 220000 at 1250 V
Pre arc (I2T)
27000
Watt losses
65 W
Class
Class aR

Product specification

Fuse size
1*

Export product specification