Download document () of 20

170M3719

Fuse-link, high speed, 400 A, AC 690 V, compact size 1, 45 x 45 x 148 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3719
UPC
051712257015
EAN
5027590449663
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
175 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
400 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
105000 at 660 V
Pre arc (I2T)
15000
Watt losses
60 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification