Download document () of 20

170M4617
Model code: FUSE 700A 690V 1FU/90 AR UC

Fuse-link, high speed, 700 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4617
Model Code
FUSE 700A 690V 1FU/90 AR UC
UPC
051712259378
EAN
5027590453738
Product Length/Depth
136 mm
Product Height
69 mm
Product Width
53 mm
Product Weight
414 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
700 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
465000 at 660 V
Pre arc (I2T)
69500
Watt losses
85 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification