Download document () of 20

170M4832
Model code: FUSE 160A 1000V 00TN/80 AR

Fuse-link, high speed, 160 A, AC 1000 V, size 00, 30 x 47 x 98 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4832
Model Code
FUSE 160A 1000V 00TN/80 AR
UPC
051712558044
EAN
5027590454803
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
248 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
160 A
Voltage rating
1000 V (IEC)
Voltage type
AC
Clearing (I2T)
22000 at 1000 V
Pre arc (I2T)
3000
Watt losses
37 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
00

Export product specification