Download document () of 20

170M4835
Model code: FUSE 315A 900V 00TN/80 AR

Fuse-link, high speed, 315 A, AC 900 V, size 00, 30 x 47 x 98 mm, aR, DIN, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4835
Model Code
FUSE 315A 900V 00TN/80 AR
UPC
051712798525
EAN
5027590454834
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
248 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
315 A
Voltage rating
900 V (IEC)
Voltage type
AC
Clearing (I2T)
115000 at 1000 V
Pre arc (I2T)
18000
Watt losses
58 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
00

Export product specification