Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 800 A, Fuse size: 2, Top fuse status indicator, DIN 43653, /110 Visual indicator, Bolted tag
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M5164
                                             | 
| Model Code | 
                                                FUSE 800A 690V 2/110 AR UC
                                             | 
| UPC | 
                                                051712260336
                                             | 
| EAN | 
                                                5027590456005
                                             | 
| Product Length/Depth | 
                                                286 mm
                                             | 
| Product Height | 
                                                66 mm
                                             | 
| Product Width | 
                                                165 mm
                                             | 
| Product Weight | 
                                                623 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                UL Recognized  IEC Rated | 
| Amperage Rating | 
                                                800 A
                                             | 
| Voltage rating | 
                                                690 V (IEC), 700 V (UL)
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Clearing (I2T) | 
                                                575000 at 660 V
                                             | 
| Pre arc (I2T) | 
                                                86000
                                             | 
| Watt losses | 
                                                105 W
                                             | 
| Breaking capacity | 
                                                200 kA
                                             | 
| Class | 
                                                Class aR
                                             | 
| Fuse size | 
                                                2
                                             |