Fuse-link, high speed, 800 A, AC 1100 V, size 2, 61 x 77 x 160 mm, aR, IEC, UL, single indicator
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M5748
|
| Model Code |
FUSE 800A 1100V 2FKE/115 AR
|
| UPC |
051712262385
|
| EAN |
5027590458429
|
| Product Length/Depth |
280 mm
|
| Product Height |
65 mm
|
| Product Width |
180 mm
|
| Product Weight |
1650 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Recognized IEC Rated |
| Amperage Rating |
800 A
|
| Voltage rating |
1100 V
|
| Voltage type |
AC
|
| Clearing (I2T) |
1200000 at 1000 V
|
| Pre arc (I2T) |
245000
|
| Watt losses |
120 W
|
| Breaking capacity |
100 kA
|
| Class |
Class aR
|
| Fuse size |
2
|
| Fitted with: |
Type K Indicator for micro
|