Fuse-link, high speed, 1250 A, AC 690 V, size 3, aR, IEC, UL, type K indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M6466
|
Model Code |
FUSE 1250A 690V 3BKN/50 AR UC
|
UPC |
051712816717
|
EAN |
5027590462648
|
Product Length/Depth |
53 mm
|
Product Height |
92 mm
|
Product Width |
76 mm
|
Product Weight |
846 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
1250 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Voltage type |
AC
|
Clearing (I2T) |
1950000 at 660 V
|
Pre arc (I2T) |
290000
|
Watt losses |
140 W
|
Breaking capacity |
200 kA
|
Class |
Class aR
|
Fuse size |
3
|
Fitted with: |
Type K Indicator for micro
|