Download document () of 20

170M6619

Eaton Bussmann series Fuse-link, high speed, 1600 A, AC 690 V, size 3, 76 x 92 x 135 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6619
UPC
051712264877
EAN
5704057035712
Product Length/Depth
170 mm
Product Height
76 mm
Product Width
96 mm
Product Weight
1234 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
1600 A
Voltage rating
690 V
Voltage type
AC
Clearing (I2T)
3900000 at 660 V
Pre arc (I2T)
580000
Watt losses
160 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification