Download document () of 20

170M8631
Model code: FUSE 400A 1000V 3TN/110 AR UR

Fuse-link, high speed, 400 A, AC 1000 V, DIN 3, 74 x 90 x 139 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8631
Model Code
FUSE 400A 1000V 3TN/110 AR UR
UPC
051712604338
EAN
5996516022566
Product Length/Depth
141 mm
Product Height
76 mm
Product Width
82.5 mm
Product Weight
1275 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V (IEC)
Voltage type
AC/DC
Clearing (I2T)
115000 at 1000 V
Pre arc (I2T)
19000
Watt losses
105 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Fuse size
3

Export product specification