Download document () of 20
We make what matters work*

173993
Model code: XTMPIX40FM-H550W1000

Eaton xEnergy Main LV systems LV switchgear. Mounting kit for IZMX40, fixed, H=550mm, W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
173993
Model Code
XTMPIX40FM-H550W1000
EAN
4015081704538
Product Length/Depth
743 mm
Product Height
521 mm
Product Width
961 mm
Product Weight
28 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building height
550 mm
Suitable for enclosure building length/depth
1000 mm
Suitable for enclosure building width
1000 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.