Download document () of 20

174314
Model code: XVTL-ICD-14

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. 200-mm interior cabling box, kit for partitioned configuration, L = 1400 mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
174314
Model Code
XVTL-ICD-14
EAN
4015081707768
Product Length/Depth
1299 mm
Product Height
60 mm
Product Width
194.2 mm
Product Weight
11.3 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Model
Other
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.