Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distribution board without door, IP55, HxWxD=1260x600x270mm
| Product Name | 
                                                Eaton xEnergy Basic small distribution board
                                             | 
| Catalog Number | 
                                                174360
                                             | 
| Model Code | 
                                                BPM-O-600/12-F
                                             | 
| EAN | 
                                                4015081708222
                                             | 
| Product Length/Depth | 
                                                270 mm
                                             | 
| Product Height | 
                                                1260 mm
                                             | 
| Product Width | 
                                                600 mm
                                             | 
| Product Weight | 
                                                34.4 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Type | 
                                                Basic device
                                             | 
| Application | 
                                                Moisture-proof (installation site)
                                             | 
| Color | 
                                                Gray  Light gray (RAL 7035) | 
| Closure type | 
                                                Other
                                             | 
| Surface finishing | 
                                                With powder coating
                                             | 
| Enclosure material | 
                                                Steel
                                             | 
| Width in number of modular spacings | 
                                                24
                                             | 
| Mounting method | 
                                                Surface mounting  Surface mounted (plaster) | 
| Material | 
                                                Sheet steel
                                             | 
| Number of rows | 
                                                7
                                             | 
| Built-in depth | 
                                                270 mm
                                             | 
| Built-in height | 
                                                1260 mm
                                             | 
| Built-in width | 
                                                600 mm
                                             | 
| Cover/door model | 
                                                Closed
                                             | 
| Cover/door type | 
                                                Door  Single | 
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) | 
                                                72 W
                                             | 
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) | 
                                                145 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                                82 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) | 
                                                76 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                                165 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) | 
                                                153 W
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Not relevant to indoor installations.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply to enclosures without lifting aids.
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK10
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                IP55
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.5 Protection against electric shock | 
                                                < 0.1 Ω; meets the product standard's requirements.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Ui = 440 V AC
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                4 kV
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Does not apply to metal enclosures.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                Meets the product standard's requirements.
                                             | 
| Features | 
                                                EMC-version
                                             | 
| Functions | 
                                                Basic device  Extension possible Sealable | 
| RAL-number | 
                                                7035
                                             | 
| Special features | 
                                                Without door
                                             |