Eaton SWD4 Cap M12 socket, active
| Product Name |
Eaton SWD4 Accessory Protection cap
|
| Catalog Number |
174751
|
| Model Code |
SWD4-ACAP-10
|
| EAN |
4015081712373
|
| Product Length/Depth |
56 mm
|
| Product Height |
16.3 mm
|
| Product Width |
16.3 mm
|
| Product Weight |
0.03 kg
|
| Certifications |
CSA
UL |
| Catalog Notes |
not relevant
|
| Current consumption |
0.5 mA
|
| Degree of protection |
IP67
IP67 (according to IEC/EN 60529, EN 50178, VBG 4) |
| Product category |
SmartWire-DT accessories
|
| Type |
|
| Mounting position |
As required
|
| Air pressure |
795 - 1080 hPa (operation)
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
90 °C
|
| Ambient storage temperature - min |
-40 °C
|
| Ambient storage temperature - max |
90 °C
|
| Climatic proofing |
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3 |
| Environmental conditions |
Condensation: permissible
|
| Operating temperature - min |
-25 °C
|
| Operating temperature - max |
90 °C
|
| Power loss |
0 W
|
| Connection to SmartWire-DT |
Yes
|
| Connection type |
M12 plug, 5 pole, with diagnostics
|
| Heat dissipation capacity Pdiss |
0 W
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|