Knowledge Search
Download document () of 20
We make what matters work*

178397
Model code: BPZ-P/C-6/10

Eaton xEnergy Basic LV systems Low voltage switchgear. Crimp connector 6-10qmm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178397
Model Code
BPZ-P/C-6/10
EAN
4015081737000
Product Length/Depth
53 mm
Product Height
10.5 mm
Product Width
11.5 mm
Product Weight
0.007 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Color
Red

Technical data - mechanical

Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Terminal capacity
6 mm² - 10 mm²

Additional information

Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.