Knowledge Search
Download document () of 20
We make what matters work*

178403
Model code: BPZ-KB-2/400-ALU

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 1-pole, 400A, 2 output terminals, ALU

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
178403
Model Code
BPZ-KB-2/400-ALU
EAN
4015081737062
Product Length/Depth
50.2 mm
Product Height
103 mm
Product Width
44.4 mm
Product Weight
0.585 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1

Delivery program

Amperage rating
400 A
Number of poles
Single-pole

Technical data - electrical

Voltage rating at AC Al (IEC) - max
1000 VAC
Voltage rating at AC Cu (IEC) - max
1000 VAC
Voltage rating at DC Al (IEC) - max
1500 VDC
Voltage rating at DC Cu (IEC) - max
1500 VDC
Rated peak withstand current
50 kA
Rated operation current (Ie) Al (IEC)
350 A
Rated operation current (Ie) Cu (IEC)
400 A
Rated short-time withstand current (Icw)
21 kA

Technical data - mechanical

Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Mounting position
Universal
Material
Aluminum
Number of clamp positions per pole
3
Number of clamping units per pole
3
Terminal capacity (single/multi-wire)
2 - 3/0 AWG (outgoing, fine wire (with sleeve))
1 - 4/0 AWG (outgoing)
95 mm² - 240 mm² (incoming)
3/0 - 500 MCM AWG (incoming)
35 mm² - 95 mm² (outgoing, fine wire (with sleeve))
2/0 - 6/0 AWG (incoming, fine wire (with sleeve))
70 mm² - 185 mm² (incoming, fine wire (with sleeve))
50 mm² - 120 mm² (outgoing)
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
185 mm²
Conductor cross section (solid, solid-strand) - min
50 mm²
Conductor cross section (solid, solid-strand) - max
240 mm²
Clamp material
Nickel plated
Brass
Torque rating
25 Nm / 221.2 lbf (incoming). 19 Nm / 168.1 lbf (outgoing). Allen key 8 mm
Housing color
Light gray (RAL 7035)
Housing material
PA66

Design verification as per IEC/EN 61439 - technical data

Heat deflection temperature
100 °C

Additional information

Comparative tracking index (CTI)
600 V
Flame classification (UL 94)
V-0
Functions
Additional equipment
Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • This power distribution block is suitable for ALU and CU conductors.
  • Please pay attention to the common handling guidelines when connecting the aluminium conductors.
  • Clean and brush the contact surfaces and lubricate them with an appropriate grease.
  • As precaution the connections should get retightened regularly.
  • Zinc plated (Hexagon socket set screw, Surface finish)

Export product specification