Download document () of 20
We make what matters work*

178917
Model code: MIP3-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Microperforated mounting plate for 3-row flush-mounting (hollow-wall) compact distribution boards

General specifications

Product Name
Eaton xComfort KLV mounting plate
Catalog Number
178917
Model Code
MIP3-KLV
EAN
4015081742349
Product Length/Depth
8.5 mm
Product Height
230 mm
Product Width
250 mm
Product Weight
0.63 kg
Compliances
RoHS conform

Product specifications

Used with
Microperforated mounting plate
Type
KLV Accessories KLV multimedia Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.