Knowledge Search
Download document () of 20
We make what matters work*

17DC

Eaton Crouse-Hinds series rigid/IMC conduit locknut, Zinc die cast, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit locknut
Catalog Number
17DC
UPC
662277003971
Product Length/Depth
3.5 in
Product Height
3.5 in
Product Width
0.25 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
2-1/2 in
Material
Zinc die cast

Export product specification