Download document () of 20
We make what matters work*

182452
Model code: CMMZ-00/38

Eaton Moeller series xComfort - Wireless switches. Adapter 6, for radiator valve

General specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
182452
Model Code
CMMZ-00/38
EAN
4015081773794
Product Length/Depth
40 mm
Product Height
16 mm
Product Width
40 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.