Download document () of 20
We make what matters work*

182995
Model code: XNH00-XPOS

Eaton xEffect - XNH circuit protection. Contactor state indicator for XNH00 NH fuse-switch

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
182995
Model Code
XNH00-XPOS
EAN
4015081779222
Product Length/Depth
20 mm
Product Height
7 mm
Product Width
25 mm
Product Weight
0.005 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Contact set
Switch position indicator
Accessory
Functions
Accessory
For fuse size
00
Type
Accessory
Special features
1 changeover contact, AC 250 V, 10/3 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.