Eaton xEnergy Main LV systems LV switchgear. IP3XD shielding for NZM2-4 ARCON
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
185207
|
| Model Code |
XPA-NZM2-4-ARC
|
| EAN |
4015081806928
|
| Product Length/Depth |
4 mm
|
| Product Height |
51 mm
|
| Product Width |
140 mm
|
| Product Weight |
0.047 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Assembly kit
|
| Fitted with: |
Cable entry
|
| Surface finishing |
Other
|
| Color |
Gray
|
| Modular spacing |
12.5 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Material |
Plastic
|